(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Welding Gauge WG-1/WG-2

Welding Gauge WG-1/WG-2
  • Volume Discount

•Angle measuring device difference (other than bevel angle measurement and others) (°): ±0.7
•Gap Measurement Instrument Variance (mm): ±0.4
•Material: Stainless Steel (SUS410)
•Feature 1: To speed up welding work and rationalize quality control.
•Feature 2: Rugged and Light for Easy Convenient Carrying (with Vinyl Case)

PDF

Part Number

Configured Part Number is shown.

WG-2

 
Part Number
WG-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Dimensions(mm) 70×67 Mass(g) 91 Material Stainless Steel (SUS410)
Features 1 To speed up welding work and rationalize quality control. Features 2 Rugged and Light for Easy Convenient Carrying (with Vinyl Case) Fillet, instrumental errors caused by excess metal(mm) ±0.2
Angle measuring device difference (other than bevel angle measurement and others)(°) ±0.7 Gap Measurement Instrument Variance(mm) ±0.4

Please check the type/dimensions/specifications of the part WG-2 in the Welding Gauge WG-1/WG-2 series.

Additional Products in this Category

Tech Support