(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Compass
•Body Material: Carbon Tool Steel
•Set/Single Item: Single Item
•Nominal Dimension (mm): 200
•Overall Length (mm): 200 (From the Center of Main Portion to Tip)
Product Model | Compass | Single Item / Set | Single Item | Material (Body) | Carbon tool steel |
---|---|---|---|---|---|
Nominal Dimensions(mm) | 200 | Overall Length(mm) | 200 (From the Center of Main Portion to Tip) | Plate Thickness(mm) | 3.2 |
Mass(g) | 120 | Application | Circular arc, round scriber and equal division work | Features | · Hardened tip · Opening and closing screws attached to the legs for easy opening and closing, as well as fine adjustments. |
Please check the type/dimensions/specifications of the part SD-200 in the Compass with Spring series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy