(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tally Counter (Stationary Type / Handy Type)

Tally Counter (Stationary Type / Handy Type)
  • Volume Discount

Tally counter capable of counting numbers with just the press of a button.
[Features]
· A grip sensation that fits perfectly in the hand.
· An easily visible specification with large letters.
· Capable of measurement from 0 to 9,999.
· Use to suit the application by switching among diverse functions with a single button.
· Usable by mounting with screws to a stand, etc.
[Applications]
· Convenient for counting number of visitors, traffic volume, etc.

Part Number

Configured Part Number is shown.

Part Number
75078
75086
75089
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Main Body Size
(mm)
Mass
(g)
Material
1 Piece(s)Available

8 Days or more

Metal, platform type62×56×5693Main Body: Iron, Excluding Body: Resin Rubber
1 Piece(s)Available

9 Days or more

Metal, hand-held type50×40×5367Main Body: Iron, Excluding Body: Resin Rubber
1 Piece(s)Available

8 Days or more

Plastic Hand-held Type - Yellow50×41×5434Body: ABS resin / Parts other than the body: resin rubber

Loading...

  1. 1

Basic Information

Product Model Counter Reset Method Knob Type Count Range 0~9999

Additional Products in this Category

Tech Support