(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plastic Hammer No.70

Plastic Hammer No.70
  • Volume Discount

Plastic hammer.
[Features]
· The head is made of soft and tough plastic that does not damage the workpiece.
· The head can be replaced and sold separately.
[Applications]
· For sash machining, molds, interior construction, bricks, tiling, joinery, woodworking, vehicle maintenance, masonry, hobbies, etc.

Part Number

Configured Part Number is shown.

NO.701

Part Number
NO.701
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Soft Hammer (Resin Head) Head (diameter)(mm) 31 Head (length)(mm) 108
Overall Length(mm) 295 Head material Polyurethane (PU) Nominal 1
Notes In order to hit straight, do not strike at an angle. Do not strike anywhere other than the striking surface.

Please check the type/dimensions/specifications of the part NO.701 in the Plastic Hammer No.70 series.

Additional Products in this Category

Tech Support