(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DC Voltmeter Digital Panel Meter Module

DC Voltmeter Digital Panel Meter Module
  • Volume Discount

•Product Model: Digital Clamp Meter
•Depth (mm): 22
•Power Supply: 3-14 VDC (Rated voltage: 3 V)
•Operating Environment: 0-40°C 80%RH or less, However, there must be no condensation
•Storage Environment: -10 to 60°C 80%RH or less, but do not subject to condensation

Part Number

Configured Part Number is shown.

MT-P72V

Part Number
MT-P72V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Clamp Meter Width(mm) 72 Depth(mm) 22
Height(mm) 36 Operating Environment 0-40°C 80%RH or less, However, there must be no condensation Storage Environment -10 to 60°C 80%RH or less, but do not subject to condensation
Accuracy ±1.0%rdg±2dgt/±0.8%rdg±2dgt/±1.0%rdg±2dgt (refer to tabs on outline drawings for details) Power Supply 3-14 VDC (Rated voltage: 3 V) Display 3 1/2 LCD display maximum display 1999
JAN Code 4986702101374 Mass(g) Approximately 30 Range Switching Manual Switch
Measuring range 199.9mV/1.999V/19.99V/199.9V/400V Resolution 100μV/1mV/10mV/100mV/1V Features Highly reliable DC voltmeter created from outstanding technology. DIN standard 72 x 36 (mm) voltmeter (P72V), DIN standard 96 x 48 (mm) voltmeter (P96V), 2,000 count DPM (P72V ammeter), 4,000 count DPM (P96V ammeter), range settings by switching connectors on the circuit board
Letter height(mm) 17.2 Input Over Display OL Display Display Update 3 times/sec
Internal resistance >100MΩ/11MΩ/10MΩ/10MΩ/10MΩ Maximum Input 450V Startup Conditions Power Start Up Condition: Less than 1 second between 0 to 3 V / Power Off Time before Activation: 3 seconds or more

Please check the type/dimensions/specifications of the part MT-P72V in the DC Voltmeter Digital Panel Meter Module series.

Additional Products in this Category

Tech Support