(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 48
•Depth (mm): 33
•Height (mm): 175
•DC Voltage (v): 450
Part Number
Configured Part Number is shown.
QT-4400
Product Model | Digital Clamp Meter (For AC/DC Current Measurement) | DC Voltage(V) | 450 |
---|---|---|---|
AC voltage(V) | 400 | DC current(A) | 600 |
Alternating current(A) | 450 | Resistance(Ω) | 400 |
Width(mm) | 48 | Depth(mm) | 33 |
Height(mm) | 175 | Power Supply | UM-4(1.5V)X2 |
Measurement Conductor Diameter | Max.φ25mm | JAN Code | 4986702101121 |
Show More | |||
Mass(g) | Approximately 150 | DCA Range | 400 A (For details, please refer to the external diagram tab.) |
DCA Resolution | 0.1 A (For details, please refer to the external diagram tab.) | DCA Accuracy | 0-400 A±3.0%+3dgt (refer to outer schematic tab for details) |
ACA Range | 400 A (For details, please refer to the external diagram tab.) | ACA Resolution | 0.1 A (For details, please refer to the external diagram tab.) |
ACA Accuracy | 0-400 A±3.0%+3dgt (refer to outer schematic tab for details) | VAC Range | 450 V (For details, please refer to the external diagram tab.) |
VAC Resolution | 0.1 V (For details, please refer to the external diagram tab.) | VAC Accuracy | ±2.0%+3dgt (refer to tabs on outline drawings for details) |
VDC Range | 450 V (For details, please refer to the external diagram tab.) | VDC Resolution | 0.1 V (For details, please refer to the external diagram tab.) |
VDC Accuracy | ±2.0%+3dgt (refer to tabs on outline drawings for details) | Resistance Range | 400 Ω (For details, please refer to the external diagram tab.) |
Resistance resolution | 0.1 Ω (For details, please refer to the external diagram tab.) | Resistance Accuracy | Conduction Buzzer < 50 Ω (Refer to outer schematic tab for details) |
Features | Lightweight and equipped with compact tester mechanism. Uses auto range to measure DC/AC current of 400 A and DC/AC voltage of 450 V. Comes with a data hold function. Comes with an auto zero adjust function. Comes with a conduction buzzer | - | - |
Show Less |
Product Model | Digital Clamp Meter (For AC/DC Current Measurement) | DC Voltage(V) | 450 | AC voltage(V) | 400 |
---|---|---|---|---|---|
DC current(A) | 600 | Alternating current(A) | 450 | Resistance(Ω) | 400 |
Width(mm) | 48 | Depth(mm) | 33 | Height(mm) | 175 |
Power Supply | UM-4(1.5V)X2 | Measurement Conductor Diameter | Max.φ25mm | JAN Code | 4986702101121 |
Mass(g) | Approximately 150 | DCA Range | 400 A (For details, please refer to the external diagram tab.) | DCA Resolution | 0.1 A (For details, please refer to the external diagram tab.) |
DCA Accuracy | 0-400 A±3.0%+3dgt (refer to outer schematic tab for details) | ACA Range | 400 A (For details, please refer to the external diagram tab.) | ACA Resolution | 0.1 A (For details, please refer to the external diagram tab.) |
ACA Accuracy | 0-400 A±3.0%+3dgt (refer to outer schematic tab for details) | VAC Range | 450 V (For details, please refer to the external diagram tab.) | VAC Resolution | 0.1 V (For details, please refer to the external diagram tab.) |
VAC Accuracy | ±2.0%+3dgt (refer to tabs on outline drawings for details) | VDC Range | 450 V (For details, please refer to the external diagram tab.) | VDC Resolution | 0.1 V (For details, please refer to the external diagram tab.) |
VDC Accuracy | ±2.0%+3dgt (refer to tabs on outline drawings for details) | Resistance Range | 400 Ω (For details, please refer to the external diagram tab.) | Resistance resolution | 0.1 Ω (For details, please refer to the external diagram tab.) |
Resistance Accuracy | Conduction Buzzer < 50 Ω (Refer to outer schematic tab for details) | Features | Lightweight and equipped with compact tester mechanism. Uses auto range to measure DC/AC current of 400 A and DC/AC voltage of 450 V. Comes with a data hold function. Comes with an auto zero adjust function. Comes with a conduction buzzer |
Please check the type/dimensions/specifications of the part QT-4400 in the AC/DC Digital Clamp Meter QT-4400 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy