(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC/DC Digital Clamp Meter MT-120

AC/DC Digital Clamp Meter MT-120
  • Volume Discount

•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 62
•Depth (mm): 36
•Height (mm): 210
•DC Voltage (v): 600

Part Number

Configured Part Number is shown.

MT-120

Part Number
MT-120
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Clamp Meter (For AC/DC Current Measurement) DC Voltage(V) 600 AC voltage(V) 600
DC current(A) 600 Alternating current(A) 600 Resistance(Ω) 1000
Width(mm) 62 Depth(mm) 36 Height(mm) 210
Operating Environment 0-40°C80%RH or less (However, there must be no condensation) Storage Environment -10 to 50°C 80%RH or less (but do not subject to condensation) Safety standards IEC61010/CATⅢ600V
Sampling Approx. 3 Times/Sec Power Supply AAA batteries x 2: Continuous usable time is about 50 hours (when alkaline batteries are used) Display Maximum Count 6,200 Character Height 10 mm
Measurement Conductor Diameter Maximum φ25 mm JAN Code 4986702101411 Mass(g) Approx. 270 (batteries included)
Operating Method Double Integral Method DCA Range 60 A/600 A (For details, please refer to the external diagram tab.) DCA Resolution 0.01 A/0.1 A (For details, please refer to the external diagram tab.)
DCA Accuracy ±(2%+5dgt)/±(3%+5dgt) (refer to tabs on outline drawings for details) ACA Range 60 A/600 A (For details, please refer to the external diagram tab.) ACA Resolution 0.01 A/0.1 A (For details, please refer to the external diagram tab.)
ACA Accuracy ±(2%+5dgt)/±(3%+5dgt) (refer to tabs on outline drawings for details) VAC Range 600 V (For details, please refer to the external diagram tab.) VAC Resolution 0.1 V (For details, please refer to the external diagram tab.)
VAC Accuracy ±(1.2%+5dgt) (refer to tabs on outline drawings for details) VDC Range 600 V (For details, please refer to the external diagram tab.) VDC Resolution 0.1 V (For details, please refer to the external diagram tab.)
VDC Accuracy ±(1%+2dgt) (refer to tabs on outline drawings for details) Resistance Range 1000 Ω (For details, please refer to the external diagram tab.) Resistance resolution 0.1 Ω (For details, please refer to the external diagram tab.)
Resistance Accuracy ±(1%+2dgt) (refer to tabs on outline drawings for details) Range Switching Automatic Range Automatic Power Off Approximately 30 Minutes After Final Operation
Features True RMS value measurement model. AC/DC 600 A, voltage, resistance, with conduction range. Data hold, with peak hold function, with back light convenient for measurement in dark places. Optimal for electric system measurement of HV/EV cars. Accessory Case for carrying, test leads, instructions and battery

Please check the type/dimensions/specifications of the part MT-120 in the AC/DC Digital Clamp Meter MT-120 series.

Additional Products in this Category

Tech Support