(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Tester
•Width (mm): 54
•Depth (mm): 12
•Height (mm): 108
•DC Voltage (v): 400mV/4V/40V/400V/450V
Product Model | Digital Tester | DC Voltage(V) | 400mV/4V/40V/400V/450V | AC voltage(V) | 4V/40V/400V/450V |
---|---|---|---|---|---|
Width(mm) | 54 | Depth(mm) | 12 | Height(mm) | 108 |
Ω | 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ | Power Supply | LR44 (1.5 V Button/Battery) X2 | JAN Code | 4986702201296 |
Mass(g) | Approx. 110 | Features | Condensed basic function to the 4000 count. Automatic power off, auto range, continuity buzzer |
Please check the type/dimensions/specifications of the part MT-4050 in the Card-Type Multimeter MT-4050 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy