(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Anemometer AM-4200

Digital Anemometer AM-4200
  • Volume Discount

•Product Model: Anemometer
•Measurement Item: Wind Speed
•Measuring Range: 0.8~30m/s、2.8~108km/h 1.6~58knots/160~5900ft/min
•Accuracy: ±(3%+2dig)
•Operating Temperature (°c): 0~50・Max 80%RH

Part Number

Configured Part Number is shown.

AM-4200

Part Number
AM-4200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Anemometer Measurement items Wind Speed Measuring Range 0.8~30m/s、2.8~108km/h 1.6~58knots/160~5900ft/min
Accuracy ±(3%+2dig) Operating Temperature(°C) 0~50・Max 80%RH Dimensions(mm) 73(W)X180(H)X23(D)
Probe(mm) φ72 Mass(g) Approximately 380 Type Lightweight, Compact, Handheld Type
Sensor Windmill Type Accessory Battery, Mobile Case, Instruction Manual Power Supply 006P(9V)X1

Please check the type/dimensions/specifications of the part AM-4200 in the Digital Anemometer AM-4200 series.

Additional Products in this Category

Tech Support