(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Luminometer
•Measurement Item: Illuminance
•Measuring Range: 0.01-40,000 Lux (analysis 0.01) 0.001-4,000fc
•Dimension (mm): 54(W)X196(H)X34(D)
•Mass (g): Approx. 180
Product Model | Illuminometer | Measurement items | Illuminance | Measuring Range | 0.01-40,000 Lux (analysis 0.01) 0.001-4,000fc |
---|---|---|---|---|---|
Dimensions(mm) | 54(W)X196(H)X34(D) | Mass(g) | Approx. 180 | Type | Ultra-Small Display Ideal for Measuring Illuminance of Emergency Lights 0.01 Lux |
Accessory | Soft Case, Batteries, Manual | Power Supply | 006P (9 V) X1 Battery Life Approx. 150 Hours | Display | 5-digit LCD display |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy