(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Thermometer (External Sensor Type)
•Measurement Temperature Range (°c): -19.5~99.9
•Size (mm): 55(W)×28(H)×6.5(D)
•Accuracy (m): ±1℃(10℃~40℃)
•Measuring Range: -19.5℃~99.9℃
Product Model | Thermometer (External Sensor Type) | Measurement Temperature Range(°C) | -19.5~99.9 | Size(mm) | 55(W)×28(H)×6.5(D) |
---|---|---|---|---|---|
Accuracy(m) | ±1℃(10℃~40℃) | Measuring Range | -19.5℃~99.9℃ | Application | For temperature monitor |
Power Supply | LR44(1.5V)X1 | Mass(g) | 18 | Operating Environment | 0-40°C 80%RH or less (However, there must be no condensation) |
Resolution | 0.1℃ | Storage Temperature/Humidity | -10 to 50°C 70%RH or less (but do not subject to condensation) | Battery life | Approx. 1 Year (at 25°C) |
Detection Method | Thermistor | Function | Thermometer | Measurement period | 2 seconds/cycle |
Sensor Cable Length | Approx. 1 m |
Please check the type/dimensions/specifications of the part MT001C in the Panel-Mount Thermometer - Digital, MT001C series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy