(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel-Mount Thermometer - Digital, MT-140

Panel-Mount Thermometer - Digital, MT-140
  • Volume Discount

•Product Model: Thermometer (External Sensor Type)
•Measurement Temperature Range (°c): -40 – 100
•Size (mm): 48.2(W)×28.7(H)×16.8(D)
•Accuracy (m): ±1°C (0 to 40°C); Other than those described to the left ±2°C
•Resolution: 0.1℃

Part Number

Configured Part Number is shown.

MT-140

Part Number
MT-140
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Model Thermometer (External Sensor Type) Measurement Temperature Range(°C) -40 – 100 Size(mm) 48.2(W)×28.7(H)×16.8(D)
Accuracy(m) ±1°C (0 to 40°C); Other than those described to the left ±2°C Application For temperature monitor Power Supply LR44(1.5V)X1
Mass(g) Approx. 34 (batteries included) Operating Environment 0-40°C 80%RH or less (However, there must be no condensation) Resolution 0.1℃
Storage Temperature/Humidity -10 to 50°C 70%RH or less (but do not subject to condensation) Battery life Approximately 1 years Function Thermometer
Measurement period 10 seconds/cycle Sensor Cable Length Approx. 3 m

Please check the type/dimensions/specifications of the part MT-140 in the Panel-Mount Thermometer - Digital, MT-140 series.

Additional Products in this Category

Tech Support