(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Radiation Thermometer
•Measurement Temperature Range (°c): -60~500
•Size (mm): 39(W)×175.2(H)×71.9(D)
•Accuracy (m): ±2% or ±2°C, whichever is greater
•Measuring Range: -60~500℃
Product Model | Radiation thermometer | Measurement Temperature Range(°C) | -60~500 | Size(mm) | 39(W)×175.2(H)×71.9(D) |
---|---|---|---|---|---|
Accuracy(m) | ±2% or ±2°C, whichever is greater | Measuring Range | -60~500℃ | Power Supply | AAA x 2 (Battery Lasts Approx. 16 Hours) |
Mass(g) | Approx. 170 | Operating Environment | 0-40°C, 80%RH or less (However, there must be no condensation) | Resolution | 0.1°C(-9.9°C-199.9°C) 1°C for others |
Radiation rate | 0.95 (Fixed) D: S=12: 1 | Storage Temperature/Humidity | -20 to 60°C, 70% RH or less (No condensation) | Features | Non-Contact Speedy Temperature Measurement in 1 s |
Please check the type/dimensions/specifications of the part MT-7 in the Handheld Digital Thermometer - Infrared, Touchless Type, MT-7 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy