(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

CO2Plus Temperature Monitor

CO2Plus Temperature Monitor
  • Volume Discount

•Product Model: Gas Sensor
•Target Gas: Carbon dioxide
•External Dimension (mm): 165(W)X80(H)X22(D)
•Storage Temperature/Humidity: -40℃~70℃
•CO2 Measurement Accuracy: ±70 ppm or ±5%rdg

Part Number

Configured Part Number is shown.

ZG106

Part Number
ZG106
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Target Gas Carbon Dioxide Product Model Gas Sensor CO2 Measurement Accuracy ±70 ppm or ±5%rdg
Temperature measurement accuracy(°C) ±1 Measuring Range CO:0–3000 ppm Temperature: 0–50°C Resolution 0~1000ppm(1ppm) 1001~2000ppm(5ppm) 2001~3000ppm(10ppm)
Operating Temperature Range 0~50°C External Dimensions(mm) 165(W)X80(H)X22(D) Storage Temperature/Humidity -40℃~70℃
JAN Code 4986702302252 Mass Approx. 181 g Power Supply / Power Consumption AC Adapter or 4 AA Alkaline Batteries: Approx. 80 hrs of Continuous Use
Accessory AC Adapter, Instruction Manual Measuring method NDIR (Infrared Absorption Method) Display 4-Digit LCD ppm Display
Features Charged with the duty to keep CO2 concentrations below 1,000 ppm according to building codes.

Please check the type/dimensions/specifications of the part ZG106 in the CO2Plus Temperature Monitor series.

Additional Products in this Category

Tech Support