(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Power Pusher

Power Pusher
  • Volume Discount

[Features]
· Use as shown in the figure when gears, pulleys and the like are stuck due to rust, seizure, etc.
· The hydraulic force of the power pressure makes removal easy.
· Multiple applications as a small, lightweight high-power jack

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SW8N
SW16N
Part NumberMinimum order quantityVolume DiscountDays to Ship Mass
(g)
Compatible Gear Puller (G, GL type) Compatible Shock Speed Puller Maximum Load Capacity
(kN)
1 Piece(s)Available

8 Days or more

16008~248~1880
1 Piece(s)Available

8 Days or more

270018・2412–18160

Loading...

  1. 1

Basic Information

Model Hydraulic puller Part Type Related Product Stroke(mm) 15
Supplement Multiple applications as a small, lightweight high-power jack

Additional Products in this Category

Tech Support