(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Puller Set Parts (Stand Puller)

Bearing Puller Set Parts (Stand Puller)
  • Volume Discount

Dedicated for external ring removal, providing stable installation through setting with opening stopper (BPU6)

PDF

Part Number

Configured Part Number is shown.

BPS6

 
Part Number
BPS6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Puller Parts Hook Working Reach(mm) Up to 150 Part Type Related Product
Breaking Load(kN) 60 Claw Tip Thickness(mm) 6 Width of the object to be drawn(mm) maximum 55
Outer diameter of the object to be drawn(mm) 45~150

Please check the type/dimensions/specifications of the part BPS6 in the Bearing Puller Set Parts (Stand Puller) series.

Additional Products in this Category

Tech Support