(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Pullers - Internal Grip Type, BP Series (BPJ0)

Bearing Pullers - Internal Grip Type, BP Series BPJ0
  • Volume Discount

Parts for Bearing Puller Set manufactured by Super Tool (internal claw).

PDF

Part Number

Configured Part Number is shown.

BPJ0

 
Part Number
BPJ0
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner diameter of the object to be drawn
(mm)
Width of the object to be drawn
(mm)
Compatible Bearing Number
1 Piece(s)Available

8 Days or more

10.0~13.01200 ・01

Loading...

  1. 1

Basic Information

Model Puller Parts Part Type Related Product

Please check the type/dimensions/specifications of the part BPJ0 in the Bearing Pullers - Internal Grip Type, BP Series series.

Products like this...

Part Number
BPJ2
BPJ3
BPJ4
BPJ5
BPJ6
BPJ7
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner diameter of the object to be drawn
(mm)
Width of the object to be drawn
(mm)
Compatible Bearing Number
1 Piece(s)Available

8 Days or more

15.0~20.01502 ・03 ・04
1 Piece(s)Available

8 Days or more

20.0~25.01704 ・05
1 Piece(s)Available

8 Days or more

25.0~32.02005 ・06
1 Piece(s)Available

8 Days or more

34.5~41.52307 ・08
1 Piece(s)Available

8 Days or more

44.0~51.02709 ・10
1 Piece(s)Available

8 Days or more

55.0~60.03111 ・12

Additional Products in this Category

Tech Support