(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Puller Set (Powerful Pro Type)

Bearing Puller Set (Powerful Pro Type)
  • Volume Discount

[Features]
· Dedicated tool set for removing inner/outer bearing rings.
· Steel Case provided

PDF

Part Number

Configured Part Number is shown.

BP60

 
Part Number
BP60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Puller Parts Part Type Related Product Set Mass(kg) 14
Set Content Slide hammer (BPH6), inner claw (BPJ0 to 7), stand puller (BPS6), opening stopper (BPU6), one-side offset wrench (BPM6), hexagonal rod spanner (BPX4) Supplement Steel Case provided

Please check the type/dimensions/specifications of the part BP60 in the Bearing Puller Set (Powerful Pro Type) series.

Additional Products in this Category

Tech Support