(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Wide Slide Gear Puller

Ultra Wide Slide Gear Puller
  • Volume Discount

[Features]
· The H dimension is the dimension with the male thread maximally pulled up.
· Ideal for pulling out crank pulleys from cars, etc.
· The claw is a slide style device, and a cap bolt makes for ideal placement fixing.

PDF

Part Number

Configured Part Number is shown.

ABW200

 
Part Number
ABW200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Gear Puller Hook Working Reach(mm) 50 Part Type Main Body
Breaking Load(kN) 30 Mass(g) 1500 Claw Tip Thickness(mm) 4
Male Thread O.D.(mm) 14 Features The claw is a slide style device, and a cap bolt makes for ideal placement fixing.

Please check the type/dimensions/specifications of the part ABW200 in the Ultra Wide Slide Gear Puller series.

Additional Products in this Category

Tech Support