(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Puller GT Type Auto Grip Type

Gear Puller GT Type Auto Grip Type
  • Volume Discount

[Features]
· Because spring force is used to close the claw, it can be easily applied to the item being removed and features excellent workability.
· Also, a GL long claw can be mounted, which widens the usage range further

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GT100S
GT200S
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulleys
(mm)
Hook Working Reach
(mm)
Breaking Load
(kN)
Mass
(g)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
1 Piece(s)Available

8 Days or more

50~100805015004.118
1 Piece(s)Available

8 Days or more

80~20022510088006.728

Loading...

  1. 1

Basic Information

Model Gear Puller Part Type Main Body Supplement A GL long claw can be mounted, which widens the usage range.

Additional Products in this Category

Tech Support