(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Puller G Type Auto Grip Type (Part Numbers)

Gear Puller G Type Auto Grip Type
  • Volume Discount

[Features]
· Because spring force is used to close the claw, it can be easily applied to the item being removed and features excellent workability.
· Also, a GL long claw can be mounted, which widens the usage range further

Part Number

Configured Part Number is shown.

G100S

Part Number
G100S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Gear Puller Applicable Pulleys(mm) 50~100 Hook Working Reach(mm) 90
Part Type Main Body Breaking Load(kN) 40 Mass(g) 850
Claw Tip Thickness(mm) 4.1 Male Thread O.D.(mm) 14 Supplement A GL long claw can be mounted, which widens the usage range.

Please check the type/dimensions/specifications of the part G100S in the Gear Puller G Type Auto Grip Type series.

Additional Products in this Category

Tech Support