(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Gear Puller Thin Nail Type (Long Type)

Slide Gear Puller Thin Nail Type (Long Type)
  • Volume Discount

The thin claws require less claw grip space and are effective in places where the conventional type could not be used.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GS90TM
GS120TM
GS160TM
GS200TM
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulleys
(mm)
Hook Working Reach
(mm)
Breaking Load
(kN)
Mass
(g)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
1 Piece(s)Available

8 Days or more

Outside: 20-90/Inside: 80-1401782016002.714
1 Piece(s)Available

8 Days or more

Outside: 25-120/Inside: 80-1801782018002.714
1 Piece(s)Available

8 Days or more

Outside: 30-160/Inside: 110-2203103542003.518
1 Piece(s)Available

8 Days or more

Outside: 30-200/Inside: 110-2603103545003.518

Loading...

  1. 1

Basic Information

Model Gear Puller Part Type Main Body

Additional Products in this Category

Tech Support