(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Gear Puller Thin Nail Type (GS90T)

Slide Gear Puller Thin Nail Type GS90T
  • Volume Discount

The thin claws require less claw grip space and are effective in places where the conventional type could not be used.

PDF

Part Number

Configured Part Number is shown.

GS90T

 
Part Number
GS90T
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulleys
(mm)
Hook Working Reach
(mm)
Breaking Load
(kN)
Mass
(g)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
1 Piece(s)Available

8 Days or more

Outside: 20-90/Inside: 80-1401032011002.714

Loading...

  1. 1

Basic Information

Model Gear Puller Part Type Main Body

Please check the type/dimensions/specifications of the part GS90T in the Slide Gear Puller Thin Nail Type series.

Products like this...

Part Number
GS120T
GS160T
GS200T
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulleys
(mm)
Hook Working Reach
(mm)
Breaking Load
(kN)
Mass
(g)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
1 Piece(s)Available

8 Days or more

Outside: 25-120/Inside: 80-1801032013002.714
1 Piece(s)Available

8 Days or more

Outside: 30-160/Inside: 110-2201603529003.518
1 Piece(s)Available

8 Days or more

Outside: 30-200/Inside: 110-2601603532003.518

Additional Products in this Category

Tech Support