(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ratchet Screwdriver 8510R-100

Ratchet Screwdriver 8510R-100
  • Volume Discount

[Features]
· PB SWISS TOOLS ratchet screwdrivers are ideal for quick tightening or loosening work.
· Used in combination with C6 Series (1/4" hex) bit.
· Can be switched among clockwise, counterclockwise, and fixed positions.

Part Number

Configured Part Number is shown.

8510R-100

Part Number
8510R-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Grip Type Resin Overall Length(mm) 228
Weight(g) 225 Number of Gears 24 Features It can be switched between clockwise, counterclockwise and fixed positions. The direction of rotation can be switched with one hand. It has 24 gears.

Please check the type/dimensions/specifications of the part 8510R-100 in the Ratchet Screwdriver 8510R-100 series.

Additional Products in this Category

Tech Support