(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Puller G Type (Professional Heavy Duty Type)

Gear Puller G Type (Professional Heavy Duty Type)
  • Volume Discount

Adapter with steel ball (G4-G24) significantly reduces friction resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
G3
G4
G6
G8
G10
G12
G15
G18
G24
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulleys
(mm)
Hook Working Reach
(mm)
Breaking Load
(kN)
Mass
(g)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
Accessory Features
1 Piece(s)Available

8 Days or more

40~7555204003.512GP Oil (15 g)-
1 Piece(s)Available

8 Days or more

50~100100408004.114GP Oil (15 g)Wide range of claw delivery through 2 claw holes
1 Piece(s)Available

8 Days or more

60 to 1501506019005.318GP Oil (15 g)Wide range of claw delivery through 2 claw holes
1 Piece(s)Available

8 Days or more

80~2002408038006.722GP Oil (15 g)Wide range of claw delivery through 2 claw holes
1 Piece(s)Available

8 Days or more

100–25025010060007.428GP Oil (15 g), single base ratchet wrench with gripperWide range of claw delivery through 2 claw holes
1 Piece(s)Available

8 Days or more

120~30027512090008.032GP Oil (15 g), single base ratchet wrench with gripperWide range of claw delivery through 3 claw holes
1 Piece(s)Available

8 Days or more

150~375320150110008.738GP Oil (15 g), single base ratchet wrench with gripper, power pusher (SW8N)Wide range of claw delivery through 3 claw holes
1 Piece(s)Available

8 Days or more

180~450370180150009.844GP Oil (15 g), single base ratchet wrench with gripper, power pusher (SW8N)Wide range of claw delivery through 3 claw holes
1 Piece(s)Available

11 Days or more

280~6005752404500017.544GP Oil (15 g), single base ratchet wrench with gripper, power pusher (SW8N)Wide range of claw delivery through 3 claw holes

Loading...

  1. 1

Basic Information

Model Gear Puller Part Type Main Body

Additional Products in this Category

Tech Support