(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Rod Type Screwdriver (Long) (205L-2)

Hex Rod Type Screwdriver (Long) 205L-2
  • Volume Discount

A long screwdriver with excellent impact resistance of 1 t or higher. It is also resistant to oil and gasoline.
[Features]
· It can be used for general applications. Recyclable clip. Boasts an extremely high finishing dimensional accuracy of 1/100 mm.
· The grip surface fits the hand and the groove design is ergonomic, allowing high torque to be applied.
· The high quality and transparent CAB material is extremely resistant to impacts as well as resistant to oil and gasoline, and can be recycled.
· Gentle to the skin and comfortably gripped. Vanilla aromas are blended to suppress smells.
· Blade is nickel chrome-plated. Has excellent rust-resistance and long life.
· The edge is lightly corner-cut, allowing the wrench to be easily inserted into screw holes.
[Applications]
· Ideal for manufacturing industries, assembly sites, repairs, artisan handcrafting, DIY, hobbies, and more.

PDF

Part Number

Configured Part Number is shown.

205L-2

 
Part Number
205L-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
1 Piece(s)Available

8 Days or more

1202205

Loading...

  1. 1

Basic Information

Tip standards Hexagon Single Product/Set Classification Single Item Shaft type Square
Magnet NA Shaft through NA Bolster NA
Grip Type Resin

Please check the type/dimensions/specifications of the part 205L-2 in the Hex Rod Type Screwdriver (Long) series.

Products like this...

Part Number
205L-2.5
205L-3
205L-4
205L-4.5
205L-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
1 Piece(s)Available

8 Days or more

1402.5230
1 Piece(s)Available

8 Days or more

1603255
1 Piece(s)Available

8 Days or more

2004300
1 Piece(s)Available

8 Days or more

2204.5320
1 Piece(s)Available

9 Days or more

3208440

Additional Products in this Category

Tech Support