(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Flathead Screwdriver Stand (Standard)

Part Number

Configured Part Number is shown.

Part Number
100-8
100-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Shaft diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw
1 Piece(s)Available

11 Days or more

162202.510350272M10
1 Piece(s)Available

8 Days or more

18240311375333M12-14

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through NA Bolster NA
Grip Type Resin Features Since the tip is machined in parallel, it does not come out, and can transmit high torque without damaging the screw groove. The grip is made of CAB (Cellulose Acetate Butyrate) containing natural plant or cotton-based materials. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and toughness.

Additional Products in this Category

Tech Support