(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Screwdriver Bit Holder - Universal Type, Hex Shank, Short

Screwdriver Bit Holder - Universal Type, Hex Shank, Short
  • Volume Discount

• The handle is a Swiss grip, making it easy to apply weight.

Part Number

Configured Part Number is shown.

8451

Part Number
8451
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Other Overall Length(mm) 135 Single Product Set Product Single Item
Presence of magnet at the blade tip NA Whether there is a double-end function NA Shaft length 30
Note The handle is a Swiss grip, making it easy to apply weight.

Please check the type/dimensions/specifications of the part 8451 in the Screwdriver Bit Holder - Universal Type, Hex Shank, Short series.

Additional Products in this Category

Tech Support