(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Felt Polishing Wheel

Felt Polishing Wheel
  • Volume Discount

[Features]
· Made from felt and ideal for polishing metal and plastic.
· Using the #421 polishing compound provides a glossier finish.
· Use a #401 mandrel

Part Number

Configured Part Number is shown.

Part Number
414
422
429
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Number Contained In A Packet
3 Piece(s)Available

11 Days or more

12.76
3 Piece(s)Available

11 Days or more

9.51
3 Piece(s)Available

8 Days or more

25.41

Loading...

  1. 1

Basic Information

Application Polishing Material Felt Shaft Diameter(mm) 3.2
Detailed applications For polishing metal and plastic Usable DERMEL tool All rotary tools

Additional Products in this Category

Tech Support