(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Burrs - Tungsten, Cylinder Type, 9901

Carbide Burrs - Tungsten, Cylinder Type, 9901
  • Volume Discount

The carbide cutter is used for chamfering, polishing, and material removal with hard iron or stainless steel, cast iron, non-ferrous metals, ceramic, plastic, hardened timber, and other hard materials.

PDF

Part Number

Configured Part Number is shown.

9901

 
Part Number
9901
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type shank diameter 3 mm Number Contained In A Packet 1 Shaft Diameter(mm) 3.2
Outer Diameter(mm) 3.2 Application Chamfering and Material Removal Usable DREMEL tool(rpm) All rotary tools

Please check the type/dimensions/specifications of the part 9901 in the Carbide Burrs - Tungsten, Cylinder Type, 9901 series.

Additional Products in this Category

Tech Support