(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MWH Wonder Ball End Mill MX30 Tip

MWH Wonder Ball End Mill MX30 Tip
  • Volume Discount

•Carbide M Type Material: MX30
•Number Of Flutes: 2
•R Precision: -0.03~+0.03
•Coating: AX Coating

Part Number

Configured Part Number is shown.

Part Number
WBT2050M
WBT2060M
WBT2080M
WBT2100M
WBT2125M
WBT2150M
Part NumberMinimum order quantityVolume DiscountDays to Ship R
(mm)
a
(mm)
B
(mm)
Tip Type Clamp Hole T
1 Piece(s)Available

11 Days or more

5131013
1 Piece(s)Available

11 Days or more

6181213
1 Piece(s)Available

11 Days or more

8241624
1 Piece(s)Available

11 Days or more

10302025
1 Piece(s)Available

11 Days or more

12.5382526
1 Piece(s)Available

11 Days or more

15453027

Loading...

  1. 1

Basic Information

Work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / High Hardness Material Material, Carbide (M Type) MX30 Number of flutes 2
R Precision -0.03~+0.03 Coating AX Coating

Additional Products in this Category

Tech Support