(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

HSP High Spiral End Mill MA

HSP High Spiral End Mill MA
  • Volume Discount

•Flute Shape Type: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Base-blade Availability: Included
•Coating: Non-Coated
•Tool Material Type: Alloy High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
HSP4080M
HSP4090M
HSP4100M
HSP4105M
HSP4110M
HSP4115M
HSP4120M
HSP4125M
HSP4130M
HSP4135M
HSP4140M
HSP4145M
HSP4150M
HSP4155M
HSP4160M
HSP4165M
HSP4170M
HSP4175M
HSP4180M
HSP4185M
HSP4190M
HSP4195M
HSP4200M
HSP4205M
HSP4210M
HSP4215M
HSP4220M
HSP4225M
HSP4230M
HSP4235M
HSP4240M
HSP4245M
HSP4250M
HSP4255M
HSP4260M
HSP4265M
HSP4270M
HSP4275M
HSP4280M
HSP4285M
HSP4290M
HSP4295M
HSP4300M
HSP6310M
HSP6320M
HSP6330M
HSP6340M
HSP6350M
HSP6360M
HSP6370M
HSP6380M
HSP6390M
HSP6400-1M
HSP6400-2M
HSP6500-1M
HSP6600-1M
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

82041075A
1 Piece(s)Available

8 Days or more

92041075A
1 Piece(s)Available

8 Days or more

102041075B
1 Piece(s)Available

8 Days or more

10.52041275A
1 Piece(s)Available

8 Days or more

112041275A
1 Piece(s)Available

8 Days or more

11.52041275A
1 Piece(s)Available

8 Days or more

122041275B
1 Piece(s)Available

8 Days or more

12.52041275C
1 Piece(s)Available

8 Days or more

132041275C
1 Piece(s)Available

8 Days or more

13.52041675A
1 Piece(s)Available

8 Days or more

142041675A
1 Piece(s)Available

8 Days or more

14.53041690A
1 Piece(s)Available

8 Days or more

153041690A
1 Piece(s)Available

8 Days or more

15.53041690A
1 Piece(s)Available

8 Days or more

163041690B
1 Piece(s)Available

8 Days or more

16.53041690C
1 Piece(s)Available

8 Days or more

173041690C
1 Piece(s)Available

8 Days or more

17.53042095A
1 Piece(s)Available

8 Days or more

183042095A
1 Piece(s)Available

8 Days or more

18.53042095A
1 Piece(s)Available

8 Days or more

193042095A
1 Piece(s)Available

8 Days or more

19.53042095A
1 Piece(s)Available

8 Days or more

203042095B
1 Piece(s)Available

8 Days or more

20.53042095C
1 Piece(s)Available

8 Days or more

213042095C
1 Piece(s)Available

8 Days or more

21.53042095C
1 Piece(s)Available

8 Days or more

223042095C
1 Piece(s)Available

8 Days or more

22.540425115A
1 Piece(s)Available

8 Days or more

2340425115A
1 Piece(s)Available

8 Days or more

23.540425115A
1 Piece(s)Available

8 Days or more

2440425115A
1 Piece(s)Available

8 Days or more

24.540425115A
1 Piece(s)Available

8 Days or more

2540425115B
1 Piece(s)Available

8 Days or more

25.540425115C
1 Piece(s)Available

8 Days or more

2640425115C
1 Piece(s)Available

8 Days or more

26.540425115C
1 Piece(s)Available

8 Days or more

2740425115C
1 Piece(s)Available

8 Days or more

27.540425115C
1 Piece(s)Available

8 Days or more

2840425115C
1 Piece(s)Available

8 Days or more

28.540432115A
1 Piece(s)Available

8 Days or more

2940432115A
1 Piece(s)Available

8 Days or more

29.540432115A
1 Piece(s)Available

8 Days or more

3040432115A
1 Piece(s)Available

8 Days or more

3150632135A
1 Piece(s)Available

8 Days or more

3250632135B
1 Piece(s)Available

8 Days or more

3350632135C
1 Piece(s)Available

8 Days or more

3450632135C
1 Piece(s)Available

8 Days or more

3550632135C
1 Piece(s)Available

8 Days or more

3650632135C
1 Piece(s)Available

8 Days or more

3750632135C
1 Piece(s)Available

8 Days or more

3850632135C
1 Piece(s)Available

8 Days or more

3950632135C
1 Piece(s)Available

8 Days or more

4050632135C
1 Piece(s)Available

8 Days or more

4050642145A
1 Piece(s)Available

8 Days or more

5050632135C
1 Piece(s)Available

8 Days or more

6050632135C

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Blade shape type Square Tool Material Type Carbide alloy
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Weak torsion (15 to 25°)
Base Blade Y/N Available Blade diameter tolerance(mm) +0.1~0 Torsion Angle (θ) 25

Additional Products in this Category

Tech Support