(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Allen Wrench (Bolt Catcher, Tapered Head®, Extra Long)【9 Pieces Per Package】

Allen Wrench (Bolt Catcher, Tapered Head®, Extra Long)
  • Volume Discount

[Features]
· The holder is compact with 2 levels. The upper part opens for easy insertion and removal. By pulling out the connection pin, the upper and lower part can be used separately for convenient carrying.
· Fit ring embedded in the Taper Head® catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps. (2.5 mm or more)
[Applications]
· For tightening hex socket head bolts.

Part Number

Configured Part Number is shown.

BCT-S9

Part Number
BCT-S9
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
Trusco Code 360-1463 Features Holder is compact with 2 layers. Upper part opens for easy placement and removal. Upper part and lower part can be used separately for easier transportation, by pulling out the connection pin. Accessory Holder
Mass(g/Set) 428

Please check the type/dimensions/specifications of the part BCT-S9 in the Allen Wrench (Bolt Catcher, Tapered Head®, Extra Long) series.

Additional Products in this Category

Tech Support