(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Head® L-Shape Hex Key Set - Available in 7 or 9 Piece Sets【1-7 Pieces Per Package】

Tapered Head® L-Shape Hex Key Set - Available in 7 or 9 Piece Sets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Durability and wear resistance are further improved so that the Taper Head® can be used for final tightening. The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).
· The door holder meets no resistance from the wrench or holder, so removal and replacement is easy. After use, the wrench will be returned to its original position just by closing the door.
[Applications]
· For tightening hex socket head bolts.

Part Number

Configured Part Number is shown.

Part Number
TS-7SD
TS-9D
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Set Content Set Content
(piece)
Trusco Code Mass
(g/Set)

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.5 ~ 61.5、2、2.5、3、4、5、67360-570193
1 Piece(s)Available

8 Days or more

1.5 ~ 101.5、2、2.5、3、4、5、6、8、109360-5710279

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Single Product/Set Classification Set Product
Features The door holder can be easily attached/detached from the door without resistance from the wrench and holder. After use, the wrench can be returned to its original position just by closing the door. Accessory Holder

Additional Products in this Category

Tech Support