(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conductive Peta Stick Dedicated Shaft

Conductive Peta Stick Dedicated Shaft
  • Volume Discount

•Product Model: Tool for Removing Conductive Foreign Objects
•Specification: Pen Type
•Tip Diameter (mm): 6.8
•Length (mm): 106
•Trusco Code: 329-5541

Part Number

Configured Part Number is shown.

MP-00-AS

Part Number
MP-00-AS
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Model Conductive Foreign Objects Removal Tool Specifications Pen Type Tip diameter(mm) 6.8
Length(mm) 106 Trusco Code 329-5541 Mass(g) 3.3
Material: Adhesive Surface Conductive Polypropylene (PP) Electrical Conductivity 109Ω Amount Of Content 1 pc.

Additional Products in this Category

Tech Support