(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Soldering Iron Base

Soldering Iron Base

Click this image to zoom it.

Move the mouse over the image to zoom

  • ST-11
  • ST-77
  • Volume Discount

•Product Model: Soldering Iron Platform
•Feature: It comes with a cleaning sponge, allowing comfortable use.
•Amount Of Content: 1 pc.

PDF

Part Number

Configured Part Number is shown.

ST-77

 
Part Number
ST-77
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Soldering Iron Stand Height(mm) 148 Width(mm) 68
Depth(mm) 160 Trusco Code 387-1495 Mass(g) 400
Features It comes with a cleaning sponge, allowing comfortable use. Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part ST-77 in the Soldering Iron Base series.

Additional Products in this Category

Tech Support