(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Set Temperature Fixed Type Soldering Iron

Set Temperature Fixed Type Soldering Iron
  • Volume Discount

•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Maximum Temperature °C: 380
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: PX-2RT-B

PDF

Part Number

Configured Part Number is shown.

PX-338

 
Part Number
PX-338
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Electric soldering iron Lead-free solder compliant × Maximum Temperature (°C) 380
Overall Length(mm) 218 Power Consumption(W) 85 Power Supply(V) AC100
Accessory soldering iron tip PX-2RT-B Trusco Code 423-5690 Features Automatically controls the amount of heat generated by the heat load applied to the iron tip and keeps it at a constant temperature. Quick heat recovery is possible thanks to the high power ceramic heater. The heat insulating structure and the rubber grip cover block heat conduction to the hand. The PX-2RT series is a long-life soldering iron tip.
Mass(g) 70 Power Cord 1.5m Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part PX-338 in the Set Temperature Fixed Type Soldering Iron series.

Additional Products in this Category

Tech Support