(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Temperature-Controlled Soldering Iron Ceramic Heater Lead-Free Soldering Supported Electricity Consumption (W) 70

Temperature-Controlled Soldering Iron Ceramic Heater Lead-Free Soldering Supported Electricity Consumption (W) 70

Click this image to zoom it.

Move the mouse over the image to zoom

  • PX-201
  • PX-401
  • Volume Discount

•Product Model: Electric Soldering Iron (Temperature-controlled Type)
•Support Lead-free Soldering: ○
•Power Supply (v): AC100
•Power Consumption (W): 70
•Feature: A ceramic heater with superior electrical insulation and heat conductivity is used. Remote temperature control is available. The product features 70 W high-power heater specifications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PX-201
PX-401
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Temperature Setting
(°C)
Accessory soldering iron tip Trusco Code Mass
(g)
Amount Of Content
1 Piece(s)Available

9 Days or more

210250~450PX-2RT-B305-9693901 pc.
1 Piece(s)Available

9 Days or more

215300~480PX-40RT-5C305-9723921 pc.

Loading...

  1. 1

Basic Information

Product Type Electric soldering iron (temperature regulated type) Lead-free solder compliant Y Power Consumption(W) 70
Power Supply(V) AC100 Features A ceramic heater with superior electrical insulation and heat conductivity is used. Remote temperature control is available. The product features 70 W high-power heater specifications. Cord 1.5m
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support