(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dual-Port Temperature-Controlled Soldering Iron (Lead-Free Soldering Supported)

Dual-Port Temperature-Controlled Soldering Iron (Lead-Free Soldering Supported)
  • Volume Discount

•Product Model: Station-Type Soldering Iron
•Support Lead-free Soldering: ○
•Control Temperature °C: 50 to 450
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: NA

Part Number

Configured Part Number is shown.

RX-822AS

Part Number
RX-822AS
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 Set

Loading...

  1. 1

Basic Information

Product Type Station-Type Soldering Iron Lead-free solder compliant Y Controlled temperature (°C) 50 to 450
Width(mm) 194 Depth(mm) 116 Height(mm) 105
Power Consumption(W) 230 Heater capacity(W) 72/150 Power Supply(V) AC100
Accessory soldering iron tip NA Trusco Code 398-5695 Features Two soldering tips used for different tasks can be stored for immediate use at the same time. The temperature can be set individually for the two. Since the temperature display is independent, the setting status can be checked at a glance.
Leak voltage 2 mV or less Set Content Soldering Part of the Station Body (RX-80GAS, RX-85GAS, One each) Stand for Soldering Tip, 2 Stands Soldering Iron Cord 1.5m(RX-85GAS) 1.2m(RX-80GAS)
Mass(g/Set) 4900 Insulation Resistance 100 MΩ or higher Resistance to ground 2 Ω or less
Amount Of Content 1 Set

Please check the type/dimensions/specifications of the part RX-822AS in the Dual-Port Temperature-Controlled Soldering Iron (Lead-Free Soldering Supported) series.

Additional Products in this Category

Tech Support