(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Cutter

Diamond Cutter
  • Volume Discount

•Type: Flat
•Internal Diameter (mm): 1
•Thickness (mm): 0.6
•Shaft Diameter (mm): 2.34
•Particle Size (#): 100

Part Number

Configured Part Number is shown.

Part Number
H-642
H-644
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Application
1 Piece(s)Available

10 Days or more

19For raw steel (small diameter)
1 Piece(s)Available

10 Days or more

25For Hardened Steel (Small Diameter)

Loading...

  1. 1

Basic Information

Details Type Flat Thickness(mm) 0.6 Shaft Diameter(mm) 2.34
Particle Size(#) 100 Maximum rotation speed used(min⁻1) 10000 Abrasive material Diamond
Internal Diameter(mm) 1 Tool Used Mini Router

Additional Products in this Category

Tech Support