(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Dimension: 14×30
•Shaft Diameter (mm): 6.35
•Maximum rotation speed used (min?1): 2000
•Blade Tip Shape: Sharp Crosscut
•Type: Hexagonal Shaft Rotating File
Dimensions | 14×30 | Shaft Diameter(mm) | 6.35 | Maximum rotation speed used(min⁻1) | 2000 |
---|---|---|---|---|---|
Blade tip shape | Sharp Crosscut | Details Type | Hexagonal Shaft Rotating File | Particle Size(#) | 3000 |
Application | Polishing | Number with packs(Book) | 5 | Material | Carbon Tool Steel |
Tool Used | Electric Drill, Impact Screwdriver |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy