(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Precision File
•Shaft Diameter (mm): 2.34
•Maximum rotation speed used (min?1): 30000
•Blade Tip Shape: Cutter Joint
•Application: Polishing
Model | Precise File | Shaft Diameter(mm) | 2.34 | Maximum rotation speed used(min⁻1) | 30000 |
---|---|---|---|---|---|
Blade tip shape | Cutter Joint | Application | Polishing | Number with packs(Book) | 5 |
Material | Carbon tool steel | Tool Used | Hand Grinder, Electric Drill, Mini Router |
Please check the type/dimensions/specifications of the part NO.H-100 in the Precision Mini-File series.
Part Number |
---|
NO.H-101 |
NO.H-111 |
NO.H-112 |
NO.H-120 |
NO.H-121 |
NO.H-122 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy