(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Assab 17, Complete Bit, Flat Bit (Millimeter Size) (Part Numbers)

Assab 17, Complete Bit, Flat Bit (Millimeter Size)
  • Volume Discount

•Product ​​Type: Complete Tool Bit
•Material: Cobalt HSS
•Pcs./Box. (pc.): -
•Feature 1: Performs careful quenching and tempering using Swedish pure high-speed steel as the material.
•Feature 2: It has a structure composed of a uniform arrangement of extremely fine particles, hence it exhibits extremely high hardness (HRC 68-69) and cutting performance.

Part Number

Configured Part Number is shown.

Part Number
ASSAB17-HM-3-12-90
ASSAB17-HM-3-12-150
ASSAB17-HM-3-12-200
ASSAB17-HM-3-16-200
ASSAB17-HM-3-20-200
ASSAB17-HM-4-10-100
ASSAB17-HM-4-12-200
ASSAB17-HM-4-16-160
ASSAB17-HM-4-16-200
ASSAB17-HM-4-20-200
ASSAB17-HM-5-12-200
ASSAB17-HM-5-16-200
ASSAB17-HM-5-18-200
ASSAB17-HM-5-20-200
ASSAB17-HM-6-8-70
ASSAB17-HM-6-10-200
ASSAB17-HM-6-12-200
ASSAB17-HM-6-14-140
ASSAB17-HM-6-16-200
ASSAB17-HM-6-18-140
ASSAB17-HM-6-20-200
ASSAB17-HM-6-25-200
ASSAB17-HM-8-12-160
ASSAB17-HM-8-12-200
ASSAB17-HM-8-16-200
ASSAB17-HM-8-20-200
ASSAB17-HM-10-12-200
ASSAB17-HM-10-14-200
ASSAB17-HM-10-16-200
ASSAB17-HM-10-20-200
ASSAB17-HM-10-25-200
ASSAB17-HM-12-16-200
ASSAB17-HM-12-20-200
ASSAB17-HM-12-25-200
ASSAB17-HM-12-30-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
Height
(mm)
1 Piece(s)Available

10 Days or more

39012
1 Piece(s)Available

10 Days or more

315012
1 Piece(s)Available

10 Days or more

320012
1 Piece(s)Available

10 Days or more

320016
1 Piece(s)Available

10 Days or more

320020
1 Piece(s)Available

10 Days or more

410010
1 Piece(s)Available

10 Days or more

420012
1 Piece(s)Available

10 Days or more

416016
1 Piece(s)Available

10 Days or more

420016
1 Piece(s)Available

10 Days or more

420020
1 Piece(s)Available

10 Days or more

520012
1 Piece(s)Available

10 Days or more

520016
1 Piece(s)Available

10 Days or more

520018
1 Piece(s)Available

10 Days or more

520020
1 Piece(s)Available

10 Days or more

6708
1 Piece(s)Available

10 Days or more

620010
1 Piece(s)Available

10 Days or more

620012
1 Piece(s)Available

10 Days or more

614014
1 Piece(s)Available

10 Days or more

620016
1 Piece(s)Available

10 Days or more

614018
1 Piece(s)Available

10 Days or more

620020
1 Piece(s)Available

10 Days or more

620025
1 Piece(s)Available

10 Days or more

816012
1 Piece(s)Available

10 Days or more

820012
1 Piece(s)Available

10 Days or more

820016
1 Piece(s)Available

10 Days or more

820020
1 Piece(s)Available

10 Days or more

1020012
1 Piece(s)Available

10 Days or more

1020014
1 Piece(s)Available

10 Days or more

1020016
1 Piece(s)Available

10 Days or more

1020020
1 Piece(s)Available

10 Days or more

1020025
1 Piece(s)Available

10 Days or more

1220016
1 Piece(s)Available

10 Days or more

1220020
1 Piece(s)Available

10 Days or more

1220025
1 Piece(s)Available

10 Days or more

1220030

Loading...

  1. 1

Basic Information

Product Type Finished Cutting Bit Material Cobalt HSS Pcs./Box.(pc.) -
Features 1 Performs careful quenching and tempering using Swedish pure high-speed steel as the material. Features 2 It has a structure composed of a uniform arrangement of extremely fine particles, hence it exhibits extremely high hardness (HRC 68-69) and cutting performance. Features 3 Reliability and results in the past 60 years. It is widely used as an exemplary high quality finished cutting bit.

Additional Products in this Category

Tech Support