(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kenmaron Super【10 Pieces Per Package】

Kenmaron Super
  • Volume Discount

•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Width (mm): 150
•Length (mm): 230
•Application: (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair

Part Number

Configured Part Number is shown.

KMRNSP-VF

Part Number
KMRNSP-VF
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Alundum (Alumina)
Particle Size(#) 400 Width(mm) 150 Length(mm) 230
Color Green Abrasive grain A Abrasive Grain Application (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair
Base Materials Nylon Packaging Quantity(Sheets) 60

Please check the type/dimensions/specifications of the part KMRNSP-VF in the Kenmaron Super series.

Additional Products in this Category

Tech Support