(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PR PS Sheet【100 Pieces Per Package】

PR PS Sheet
  • Volume Discount

•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 100
•Length (mm): 175

Part Number

Configured Part Number is shown.

Part Number
PRAS-120
PRAS-150
PRAS-180
PRAS-240
PRAS-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

120

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

150

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

180

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

240

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

400

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 100 Length(mm) 175 Application (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair
Base Materials - Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support