(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crocs Free Seat【100 Pieces Per Package】

Crocs Free Seat
  • Volume Discount

•Sheet Model: Film
•Usage Method: For Sander
•Abrasive: Alundum (Alumina)
•Width (mm): 75
•Length (mm): 110

Part Number

Configured Part Number is shown.

Part Number
CLCS-HP-1000
CLCS-HP-120
CLCS-HP-150
CLCS-HP-180
CLCS-HP-240
CLCS-HP-320
CLCS-HP-400
CLCS-HP-600
CLCS-HP-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

1000

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

120

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

150

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

180

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

240

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

320

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

400

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

600

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

800

Loading...

  1. 1

Basic Information

Sheet Type Film Usage For sanders Abrasive material Alundum (Alumina)
Width(mm) 75 Length(mm) 110 Application (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair
Base Materials - Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support