(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

N Dry Sand Paper【100 Pieces Per Package】

N Dry Sand Paper
  • Volume Discount

•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 230
•Length (mm): 280

Part Number

Configured Part Number is shown.

Part Number
NSAS-MS-120
NSAS-MS-150
NSAS-MS-180
NSAS-MS-280
NSAS-MS-320
NSAS-MS-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

120

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

150

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

180

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

280

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

320

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

600

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material Silicon carbide
Width(mm) 230 Length(mm) 280 Application (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair
Base Materials Awt Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support