(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Type: Welding Rod
•JIS Standard: Z3316 W 49 A 3U 16 (Previously YGT50)
•AWS Standard: A5.18 ER70S-G
•Mass (g): 5000
•Compatible Type Material: For mild steel to 490 MPa-class steel, aluminum killed steel
Loading...
Product Type | Welding rod | JIS Standard | Z3316 W 49 A 3U 16 (Previously YGT50) | AWS Standard | A5.18 ER70S-G |
---|---|---|---|---|---|
Compatible Material Type | For mild steel to 490 MPa-class steel, aluminum killed steel | Amount Of Content | 1 Case (5 kg) | Mass(g) | 5000 |
Application and Usage Characteristic | Butt-jointing and fillet welding of electric power, electric appliance, industrial machinery, shipbuilding, pressure vessels, vehicles, etc. Excellent low-temperature toughness, and is suitable for backwave welding as well as welding from any position of various pipes including atomic furnace. Uses instructional TIG welding machine, and can be used for welding multi-layered gradation. Has good water flow and is suitable for thin plate welding. | Chemical Composition of Deposited Metal C(%) | 0.09 | Chemical Composition of Deposited Metal Si(%) | 0.73 |
Chemical Composition of Deposited Metal Mn(%) | 1.35 | Chemical Composition of Deposited Metal P(%) | 0.009 | Chemical Composition of Deposited Metal S(%) | 0.010 |
Authorized by the Classification Society of Japan | NK,ABS,LR,DNV,BV,CCS | Wire Identification Color | Yellow |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy