(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shielded Metal Rod for Stainless Steel NC-38

Shielded Metal Rod for Stainless Steel NC-38
  • Volume Discount

•Product Type: Welding Rod
•JIS Standard: Z3221 ES308-16
•AWS Standard: A5.4 E308-16
•Chemical Composition of Deposited Metal Dimension P (%): 0.03
•Chemical Composition of Deposited Metal Dimension S (%): <0.01

PDF

Part Number

Configured Part Number is shown.

NC-38-2.6-2

 
Part Number
NC-38-2.6-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Welding rod Rod Diameter(mm) 2.6 JIS Standard Z3221 ES308-16
AWS Standard A5.4 E308-16 Amount Of Content 1 Case (2 kg) Mass(g) 2000
Application and Usage Characteristic 18% Cr-8% N steel (SUS304 etc.) welding, contains a suitable amount of ferrite, has low susceptibility to cracking, and excellent weldability. NC-38L is low C and has better intergranular corrosion resistance than NC-38. Excellent corrosion resistance and mechanical properties. Chemical Composition of Deposited Metal C(%) 0.06 Chemical Composition of Deposited Metal Si(%) 0.37
Chemical Composition of Deposited Metal Mn(%) 1.5 Chemical Composition of Deposited Metal Cr(%) 20.0 Chemical Composition of Deposited Metal P(%) 0.03
Chemical Composition of Deposited Metal S(%) <0.01 Ni(%) 9.4 Identification Color, Rod End Color Yellow
Identification Color, Secondary Color - Mechanical Properties of Weld Metal Proof Stress MPa 445 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 582
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 47 Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 74 Authorized by the Classification Society of Japan NK,ABS,DNV

Additional Products in this Category

Tech Support