(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TIG Material/Welding Rod for Stainless Steel TG-S316L

TIG Material/Welding Rod for Stainless Steel TG-S316L
  • Volume Discount

•Product Type: Welding Rod
•JIS Standard: Z3321 YS316L
•AWS Standard: A5.9 ER316L
•Mass (g): 5000
•Amount Of Content: 1 Box (5 kg)

PDF

Part Number

Configured Part Number is shown.

TG-S316L-1.6-5

 
Part Number
TG-S316L-1.6-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

18 Days or more

Loading...

  1. 1

Basic Information

Product Type Welding rod Rod Diameter(mm) 1.6 JIS Standard Z3321 YS316L
AWS Standard A5.9 ER316L Amount Of Content 1 Box (5 kg) Mass(g) 5000
Application and Usage Characteristic Low carbon C 18% Cr-12%Ni-2%Mo steel as SUS316L and SUS316 for low temperature, etc. Chemical Composition of Deposited Metal C(%) 0.011 Chemical Composition of Deposited Metal Si(%) 0.40
Chemical Composition of Deposited Metal Mn(%) 1.63 Chemical Composition of Deposited Metal P(%) 0.024 Chemical Composition of Deposited Metal S(%) 0.002
Ni(%) 12.39 Cr(%) 19.23 Chemical Composition of Deposited Metal, Other Mo:2.21
Identification Color, Rod End Color Green Identification Color, Secondary Color - Example of Weld Metal Mechanical Properties 0.2% Proof Stress MPa 390
Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 550 Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 41 Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 140-196℃ 49

Additional Products in this Category

Tech Support